ITEM NO. | L-100S |
Weight | 31 g |
Dimensions | 15.4 × 8.8 × 130 mm |
Hold Open Angle (degree) | 80 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
111.5 mm | 8.8 mm | 15.4 mm | 31 g |
Components
Component | Material | Finish |
Housing | 304 Stainless Steel | Polished |
Washer | Polyamide | |
Bracket | 303 Stainless Steel |