MRS15-800

ULTRA MINI GUIDE RAIL 31-1/2" - MRS15-800

Product Description
    Designed for use in automation, such as vending machines, industrial equipment, etc.
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
117
Length or Depth of Item when closed (mm)
800
Length or Depth of Item when closed (in)
31.5
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
6
Width of Item (in)
0.25
Carriage Length (mm)
20
Carriage Length (in)
0.8125
Rail Length (mm)
800
Rail Length (in)
31.5
Rail Width (mm)
15
Rail Width (in)
0.625
Mounting Type
Horizontal Mount, Vertical Mount
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M3 hexagon socket button head screw or M3 pan head screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

ULTRA MINI GUIDE RAIL 15-3/4" - MRS15-400

$13.20
ULTRA MINI GUIDE RAIL 3-15/16" - MRS15-100

$5.10
ULTRA MINI GUIDE RAIL 7-7/8" - MRS15-200

$7.80
MINI GUIDE RAIL - MRS40-800

$30.50
RAIL FOR MR-30CS - MRS30-800

$30.20