GUIDE BLOCK FOR MRS15 RAILS
MR-15CSGUIDE BLOCK FOR MRS15 RAILS
Description
Designed for use in automation, such as vending machines, industrial equipment, etc.
ITEM NO. | MR-15CS |
Weight | 1 g |
Dimensions | 11.8 × 4.1 × 20 mm |
Horizontal Static Load (kgf) | 10.2 |
Horizontal Static Load (lbs) | 22.48 |
Vertical Static Load (kgf) | 3 |
Vertical Static Load (lbs) | 6.61 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
11.8 mm | 4.1 mm | 20 mm | 1 g |
Components
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!