ITEM NO. | SDY-TRSB-42-300 |
Weight | 5720 g |
Dimensions | 127 × 353.5 mm |
Base Swivel (deg) | 30 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
127 mm | 353.5 mm | 5,720 g |
Components
Component | Material | Finish |
Base | 304 Stainless Steel | Electropolished |
Bolt | 304 Stainless Steel | Electropolished |