ITEM NO. | GX-75-PS |
Weight | 445 g |
Dimensions | 104 × 66 × 95 mm |
Wheel Type | Twin Wheel |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
104 mm | 66 mm | 95 mm | 445 g |
Components
Component | Material | Finish |
Body | Aluminum Alloy | Polished |
Mounting Plate | Steel | Zinc Chromate |
Wheel | Polyamide | Black |