ITEM NO. | FAU-55-NS |
Weight | 155 g |
Dimensions | 46 × 85 mm |
Wheel Type | Twin Wheel |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
59 mm | 46 mm | 85 mm | 155 g |
Components
Component | Material | Finish |
Body | Aluminum Alloy | Silver |
Threaded Bolt | Steel | Yellow Zinc Chromate |
Wheel | Polyamide, Elastomer | Black |