ITEM NO. | GX-W50GN12 |
Weight | 208 g |
Dimensions | 50 × 64.5 × 78 mm |
Wheel Type | Twin Wheel |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
64.5 mm | 78 mm | 208 g |
Components
Component | Material | Finish |
Body | Aluminum Alloy | Polished |
Threaded Bolt | Steel | Yellow Zinc Chromate |
Wheel | Polyacetal | Black |
Cover | Polyamide | Black |