ITEM NO. | FA-45-P |
Weight | 113 g |
Dimensions | 43 × 59.3 mm |
RoHS Status | RoHS 3 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
57 mm | 43 mm | 59.3 mm | 113 g |
Components
Component | Material | Finish |
Body | Aluminum Alloy | Silver |
Mounting Plate | Steel | Yellow Zinc Chromate |
Wheel | Polyamide | Black |