FP-55-PS

CASTER, PLATE, BRAKE - FP-55-PS

Product Description
  • Excellent durability, and resistance to wear and chemicals.
Product Specifications
Material
Plastic (PA)
Finish
Black
Weight of Item (g)
133
Length or Depth of Item when closed (mm)
66.5
Length or Depth of Item when closed (in)
2.625
Height of Item (mm)
69
Height of Item (in)
2.75
Width of Item (mm)
46
Width of Item (in)
1.8125
Load Capacity (kg)
50
Load Capacity (lbs)
110
Wheel Type
Twin Wheel
Locking Type (Brake)
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

CASTER PLATE TYPE WITH STOPPER - GX-75-PS

$35.20