ITEM NO. | GX-W50K |
Weight | 300 g |
Dimensions | 91 × 68 × 65 mm |
Wheel Type | Twin Wheel |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
91 mm | 68 mm | 65 mm | 300 g |
Components
Component | Material | Finish |
Body | Aluminum Alloy | Polished |
Wheel | Polyacetal | Black |
Cover | Polyamide | Black |