ITEM NO. | BK-TR60-SL |
Weight | 75 g |
Dimensions | 182.6 × 201.2 × 201.2 mm |
Load Capacity (kg) | 40.8 |
Load Capacity (lbs) | 89.9 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
182.6 mm | 201.2 mm | 201.2 mm | 75 g |
Components
Component | Material | Finish |
Base | Aluminium Alloy | Plain |
Cover | Steel |
Acrylic Baked Enamel Paint |