ITEM NO. | BK-TR100-BL |
Weight | 240 g |
Dimensions | 91.3 × 100.8 × 100.8 mm |
Load Capacity (kg) | 81.6 |
Load Capacity (lbs) | 179.8 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
91.3 mm | 100.8 mm | 100.8 mm | 240 g |
Components
Component | Material | Finish |
Base | Aluminium Alloy | Plain |
Cover | Steel |
Acrylic Baked Enamel Paint |