DSR-08/60

TOWEL RACK 23-5/8"(W) - DSR-08/60

Product Description
  • Supplied with screws, brackets, plastic expansion
  • anchors and allen key
Product Specifications
Material
303 Stainless Steel, 304 Stainless Steel
Finish
Satin
Weight of Item (g)
1778
Length or Depth of Item when closed (mm)
250
Length or Depth of Item when closed (in)
9.875
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
620
Width of Item (in)
24.4375
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M8 X 85 mm
Fasteners Type
Hanger bolt, Expansion Anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

TOWEL RACK 17-3/4"(W) - DSR-08/45

$230.40
TOWEL RACK  19-7/8"(W) - DSR-02/50

$108.00
TOWEL RACK 18" - DSR-01/18

$89.60
TOWEL RACK 38-3/4"(W) - DSR-02/98

$175.20