DSR-02/50

TOWEL RACK 19-7/8"(W) - DSR-02/50

Product Description
  • Supplied with screws, brackets, plastic expansion
  • anchors and allen key
Product Specifications
Material
303 Stainless Steel, 304 Stainless Steel
Finish
Satin
Weight of Item (g)
777
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.9375
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
518
Width of Item (in)
20.4375
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 40 mm
Fasteners Type
Self tapping screw, Expansion Anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

TOWEL RACK 38-3/4"(W) - DSR-02/98

$175.20
TOWEL RACK 23-5/8"(W) - DSR-08/60

$329.20
TOWEL RACK 17-3/4"(W) - DSR-08/45

$230.40
TOWEL RACK 18" - DSR-01/18

$89.60