DSR-01/18

TOWEL RACK 18" - DSR-01/18

Product Description
  • Supplied with screws, brackets, plastic expansion
  • anchors and allen key.
Product Specifications
Material
303 Stainless Steel, 304 Stainless Steel
Finish
Satin
Weight of Item (g)
580
Length or Depth of Item when closed (mm)
75
Length or Depth of Item when closed (in)
3
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
475
Width of Item (in)
18.75
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 40 mm
Fasteners Type
Self tapping screw, Expansion Anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

TOWEL RACK 17-3/4"(W) - DSR-08/45

$230.40
TOWEL RACK  19-7/8"(W) - DSR-02/50

$108.00
TOWEL RACK 38-3/4"(W) - DSR-02/98

$175.20
TOWEL RACK 23-5/8"(W) - DSR-08/60

$329.20
RETROFIT DOOR STRAIGHTENER- SILVER L=1830 - DSR701-1830/S-10

$670.00