ZL-3202-640

Zwei L TOWEL BAR - ZL-3202-640

Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
1400
Length or Depth of Item when closed (mm)
77
Length or Depth of Item when closed (in)
3.0625
Height of Item (mm)
56
Height of Item (in)
2.25
Width of Item (mm)
696
Width of Item (in)
27.4375
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.1 X 25 mm
Fasteners Type
Self tapping screw,Expansion anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

Zwei L TOWEL BAR - ZL-3202-480

$0.00
ZweiL DOOR HANDLE - ZL-1506-IS-640

$0.00