ITEM NO. | S-100T30L |
Weight | 100 g |
Door Max. Torque (kg-cm) | 30.6 (?20%) |
Door Max. Torque (lb-in) | 26.5 (?20%) |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
100 g |
Components
Component | Material | Finish |
Body | 430 Stainless Steel | Plain |
Base | 430 Stainless Steel | Plain |
Bracket | 430 Stainless Steel | Plain |
Press Washer | Phosphor Bronze | Plain |
Pin | Phosphor Bronze | Plain |
Washer | Steel | Plain |