S-52T15R

TORQUE LID STAY - S-52T15R

Product Specifications
Material
430 Stainless Steel
Finish
Plain
Weight of Item (g)
40
Length or Depth of Item when closed (mm)
132
Length or Depth of Item when closed (in)
5.25
Length or Depth of Item when open (mm)
132
Length or Depth of Item when open (in)
5.25
Height of Item (mm)
39
Height of Item (in)
1.5625
Width of Item (mm)
22
Width of Item (in)
0.875
Door Max. Torque (kg-cm)
15.3
Door Max. Torque (lbs-in)
13.3
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Angle (?)
70
Adjustable
N
Torque Tolerance
+-20%
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

TORQUE LID STAY - S-100T30L

$45.00
TORQUE LID STAY - S-52T15L

$34.50
TORQUE LID STAY - S-100T30R

$45.00