Product Specifications
Material
430 Stainless Steel
Finish
Plain
Weight of Item (g)
100
Length or Depth of Item when closed (mm)
258
Length or Depth of Item when closed (in)
10.1875
Height of Item (mm)
59
Height of Item (in)
2.375
Width of Item (mm)
23
Width of Item (in)
0.9375
Door Max. Torque (kg-cm)
30.6
Door Max. Torque (lbs-in)
26.5
Door Min. Torque (kg-cm)
30.6
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Angle (?)
70
Hold Open Catch
N
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files