ITEM NO. | HG-ITJ4080 |
Weight | 163 g |
Dimensions | 80 × 61.4 × 23.5 mm |
Adjustable | Yes |
Damper Torque (kgf-cm) | 41 To 82 |
Damper Torque (lbs-in) | 35.6 To 71.2 |
Holes | 8 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
43 mm | 23.5 mm | 80 mm | 163 g |
Components
Component | Material | Finish |
Bracket A/B/C | 430 Stainless Steel | Mirror |
Plate | 430 Stainless Steel | Mirror |
Shaft A/B | Stainless Steel | Plain |
Washer | Phosphor Bronze | Polished |
Nut (Torque Adjustment) | Stainless Steel |