ITEM NO. | HG-T30S15 |
Weight | 91 g |
Dimensions | 60 × 51.5 mm |
Holes | 8 |
Torque Variation (lbs-in) | 13 (Swiveling), 26.5 (Tilting) |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
60 mm | 51.5 mm |
Components
Component | Material | Finish |
Body | 430 Stainless Steel | Polished |
Base | 430 Stainless Steel | Polished |
Bracket | 430 Stainless Steel | Polished |
Shaft | 303 Stainless Steel | Plain |
Press Washer | Phospher Bronze | Polished |
Pin |