ITEM NO. | HG-TE15 |
Weight | 34 g |
Dimensions | 48 × 40 mm |
RoHS Status | RoHS 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
– | 22 mm | 40 mm | 25 g |
Components
Component | Material | Finish |
Body A | 304 Stainless Steel | Barrel Polished |
Body B | 304 Stainless Steel | Barrel Polished |
Shaft | Steel | – |
Friction Plate | 304 Stainless Steel | – |
Disc Spring | Steel | – |
Lock Nut M4 | 304 Stainless Steel | – |
Cover | PBT Resin | Grey |