HG-TB45R

TORQUE HINGE - HG-TB45R

Product Description
  • Free stop hinge with friction torque
  • Consistent torque through out working range
  • Opening angle 36°.
  • Applications
  • Ideal for indoor applications
  • LCD monitors, stationary cameras, displays, etc
Product Specifications
Material
430 Stainless Steel
Finish
Plain
Weight of Item (g)
65
Length or Depth of Item when closed (mm)
52
Length or Depth of Item when closed (in)
2.0625
Height of Item (mm)
61
Height of Item (in)
2.4375
Width of Item (mm)
25.7
Width of Item (in)
1.0625
Holes
4
Adjustable
N
Max. Opening Angle (?)
360
Max. Opening Angle (degree)
360
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Screw M5 or #10 self tapping
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products