Product Description
- Free stop hinge with friction torque
- Consistent torque through out working range
- Opening angle 36°.
- Applications
- Ideal for indoor applications
- LCD monitors, stationary cameras, displays, etc
Product Specifications
Material
430 Stainless Steel
Finish
Plain
Weight of Item (g)
30
Length or Depth of Item when closed (mm)
41.5
Length or Depth of Item when closed (in)
1.6875
Height of Item (mm)
51.5
Height of Item (in)
2.0625
Width of Item (mm)
20
Width of Item (in)
0.8125
Holes
4
Adjustable
N
Max. Opening Angle (?)
360
Max. Opening Angle (degree)
360
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Screw M4 or #8 self tapping
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files