HG-TA45R

TORQUE HINGE - HG-TA45R

Product Description
  • Free stop hinge with friction torque
  • Consistent torque through out working range
  • Opening angle °~18°
  • Applications
  • Ideal for indoor applications
  • LCD monitors, stationary cameras, displays, etc
Product Specifications
Material
430 Stainless Steel
Finish
Plain
Weight of Item (g)
65
Length or Depth of Item when closed (mm)
80
Length or Depth of Item when closed (in)
3.1875
Height of Item (mm)
26
Height of Item (in)
1.0625
Width of Item (mm)
23.5
Width of Item (in)
0.9375
Max. Torque (kgf-cm/ea)
45.9
Min. Torque (kgf-cm/ea)
45.9
Holes
4
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 or #10 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 211 COMPLIAT AS OF 8/31/21
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products