Product Description
- Soft-Close damper keeps lid from slamming shut
- Surface mount type
- Operating temperature: ~4˚C (32~14˚F)
- Operating angle: 115˚/Dead angle 5˚
- Sold in pairs
Product Specifications
Material
PBT Plastic, Zinc Alloy
Finish
Dark Gray
Weight of Item (g)
180
Length or Depth of Item when closed (mm)
60
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
26.5
Height of Item (in)
1.0625
Width of Item (mm)
75
Width of Item (in)
3
Max. Torque (kgf-cm/pr)
71.4
Min. Torque (kgf-cm/pr)
51
Min. Torque (lbs-in/pr)
44.4
Mounting Type
Surface Mount
Knuckles
2
Holes
4
Adjustable
N
Max. Opening Angle (?)
115
Max. Opening Angle (degree)
115
Dampening Direction
Clockwise and Counter Clockwise
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm or #10 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files