UDH-AHS

STANDARD "H" TYPE UDH COUNTER CLOCKWISE - UDH-AHS

Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
38
Length or Depth of Item when closed (mm)
55
Length or Depth of Item when closed (in)
2.1875
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
20
Width of Item (in)
0.8125
Max. Torque (kgf-cm/ea)
35
Max. Torque (lbs-in/ea)
30
Min. Torque (kgf-cm/ea)
25
Min. Torque (lbs-in/ea)
21
Dampening Direction
Counter clockwise
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

STANDARD "H" TYPE UDH CLOCKWISE - UDH-BHS

$12.60
STANDARD "M" TYPE UDH CLOCKWISE - UDH-BMS

$12.60
TORQUE DAMPER COUNTER CLOCKWISE - UDH-16N AHS

$9.90
STANDARD "M"TYPE UDH, COUNTER CLOCK WISE - UDH-AMS

$12.60
TORQUE DAMPER COUNTER CLOCKWISE - UDH-14AHS

$7.80