UDH-16BMS

TORQUE DAMPER CLOCKWISE - UDH-16BMS

Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
16
Length or Depth of Item when closed (mm)
37
Length or Depth of Item when closed (in)
1.5
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
16
Width of Item (in)
0.6875
Max. Torque (kgf-cm/ea)
17.3
Max. Torque (lbs-in/ea)
15
Min. Torque (kgf-cm/ea)
10.2
Min. Torque (lbs-in/ea)
8.8
Dampening Direction
Clockwise
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

TORQUE DAMPER CLOCKWISE - UDH-14BLS

$7.80
TORQUE DAMPER CLOCKWISE - UDH-BGS

$12.60
TORQUE DAMPER CLOCKWISE - UDH-16BHS

$8.90
TORQUE DAMPER CLOCKWISE - UDH-14BHS

$7.80
TORQUE DAMPER CLOCKWISE - UDH-14BMS

$7.80