DSB-09TOILET BRUSH & HOLDER

Description

• Removable plastic basket for easy cleaning
• Supplied with screws, brackets, plastic expansion anchors and allen key

Specs
ITEM NO.DSB-09
Weight 748 g
Dimensions 110 × 80 × 350 mm
RoHS Status

Not Compliant

Overall Length (mm) Width (mm) Height (mm) Weight (g)
110 mm 80 mm 350 mm 748 g

Components

Component Material Finish
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads