ITEM NO. | DTR-350 |
Weight | 250 g |
Dimensions | 47 × 39.5 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
366 mm | 47 mm | 39.5 mm | 250 g |
Components
Component | Material | Finish |
Bracket | Zinc Alloy | Chrome |
Anti-Slip Strip | PVC | Black |
Rod | 304 Stainless Steel | Mirror |