STR-300

TIE RACK - STR-300

Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
160
Length or Depth of Item when closed (mm)
316
Length or Depth of Item when closed (in)
12.5
Height of Item (mm)
24
Height of Item (in)
1
Width of Item (mm)
28
Width of Item (in)
1.125
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 x 16 mm, M3 x 8 mm
Fasteners Type
Wood screw (6),Countersunk head screw (16)
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products