S-350B

TIE RACK - S-350B

Product Specifications
Material
304 Stainless Steel, ABS
Finish
Black
Weight of Item (g)
80
Length or Depth of Item when closed (mm)
382
Length or Depth of Item when closed (in)
15.0625
Height of Item (mm)
24
Height of Item (in)
1
Width of Item (mm)
32
Width of Item (in)
1.3125
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 x 16 mm, M3 x 8 mm
Fasteners Type
Self tapping screw,Countersunk Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products