ITEM NO. | MC-FS-2SW |
Weight | 3.5 g |
Dimensions | 26.5 × 6.7 × 9.7 mm |
Magnetic Force (kg) | 3.5 |
Magnetic Force (lbs) | 7.7 |
Snap-in | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
26.5 mm | 6.7 mm | 9.7 mm | 3.5 g |
Components
Component | Material | Finish |
Housing | ABS | White |
Yoke | Steel | Yellow Zinc Chromate |
Magnet | Neodymium |