Product Description
- Thin magnetic catch ideal for tight spaces.
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
5
Length or Depth of Item when open (mm)
4.5
Length or Depth of Item when open (in)
0.1875
Height of Item (mm)
9
Height of Item (in)
0.375
Width of Item (mm)
36
Width of Item (in)
1.4375
Magnetic Force (kg)
1.7
Magnetic Force (lbs)
3.7
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm self tapping pan head
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files