Product Specifications
Material
Plastic (ABS)
Finish
White
Weight of Item (g)
5.8
Length or Depth of Item when open (mm)
10
Length or Depth of Item when open (in)
0.4375
Height of Item (mm)
45
Height of Item (in)
1.8125
Width of Item (mm)
6.7
Width of Item (in)
0.3125
Magnetic Force (kg)
2.5
Magnetic Force (lbs)
5.5
Snap-in
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files