MC-FS-4SWTHIN MAGNETIC CATCH

Specs
ITEM NO.MC-FS-4SW
Weight 5.8 g
Dimensions 45 × 6.7 × 9.7 mm
Magnetic Force (kg)

7

Magnetic Force (lbs)

15.4

Snap-in

Yes

Overall Length (mm) Width (mm) Height (mm) Weight (g)
45 mm 6.7 mm 9.7 mm 5.8 g

Components

Component Material Finish
Housing ABS White
Yoke Steel Yellow Zinc Chromate
Magnet Neodymium
CAD/BIM Files
Videos

No videos yet!

Downloads