ITEM NO. | SPE-FB20SWT |
Weight | 5 g |
Dimensions | 22.2 × 9 × 25 mm |
Load Capacity (kg) | 80/4pcs |
Load Capacity (lbs) | 176/4pcs |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
22.2 mm | 9 mm | 25 mm | 5 g |
Components
Component | Material | Finish |