ITEM NO. | BCT-40 |
Includes Strike Plate | yes |
Pull Out Force (kg) | 3 |
Pull Out Force (lbs) | 6.6 |
Push In Force (kg) | 4.4 |
Push In Force (lbs) | 9.7 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
42.5 mm | 8 mm | 13.8 mm | 16 g |
Components
Component | Material | Finish |
Body | Zinc Alloy | Chrome |
Strike | Zinc Alloy | Chrome |
Spring | Steel | Plain |
Cover | Brass | Nickel |
Ball | Steel | Polished |