BCT-50

Tension Catch - BCT-50

Product Description
  • Tension force is not adjustable
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
26
Length or Depth of Item when closed (mm)
15.3
Length or Depth of Item when closed (in)
0.625
Length or Depth of Item when open (mm)
50
Length or Depth of Item when open (in)
2
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
50
Width of Item (in)
2
Pull Out Force (kg)
3.3
Pull Out Force (lbs)
7.3
Push In Force (kg)
4.1
Push In Force (lbs)
9
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 x 16
Fasteners Type
Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is REACH Compliant
REACH 209 compliant as of 3/29/21
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

Stainless Steel Tension Catch - BCTS-50

$51.30
Stainless Steel Tension Catch - BCTS-40

$45.30
Stainless Steel Tension Catch - BCTS-70

$71.00