CT-22

TAP FOR PC-M18 & PC-M2H (TAPPING TOOL) - CT-22

Product Specifications
Material
Steel
Finish
Plain
Weight of Item (g)
32
Length or Depth of Item when closed (mm)
52
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
10.5
Width of Item (mm)
10.5
Width of Item (in)
0.4375
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

PANEL CLIP - SELF TAPPING MALE HEAVY DUTY (BLACK) - PC-M2H

$1.70
PANEL CLIP - SURFACE MOUNT MALE HEAVY DUTY (BLACK) - PC-SM2H

$1.60
PANEL CLIP - SELF TAPPING MALE - PC-M1B

$1.40
INSTALL TOOL FOR PC-F1 - CT-03

$52.70