TAT-800L/G

TALLMAN HANGER - TAT-800L/G

Product Specifications
Material
Steel, Plastic
Finish
Gray
Weight of Item (g)
5000
Length or Depth of Item when closed (mm)
210
Length or Depth of Item when closed (in)
8.3125
Height of Item (mm)
750
Height of Item (in)
29.5625
Width of Item (mm)
785
Width of Item (in)
30.9375
Load Capacity (kg)
5
Load Capacity (lbs)
11
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.1 x 20 mm
Fasteners Type
Countersunk self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

TALLMAN HANGER - TAS-800L/G

$296.00
TALLMAN HANGER - TAT-800R/G

$285.00
TALLMAN HANGER - TAS-800L/U

$296.00
TALLMAN HANGER - TAS-800R/G

$296.00
BRACKET FOR TALLMAN HANGER - TAB/G

$87.80