ITEM NO. | HG-MH1100BL |
Weight | 1236 g |
Dimensions | 1100 × 13.2 mm |
Holes | 14 |
Knuckles | 6 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
1,100 mm | 13.2 mm | 70 mm |
Components
Component | Material | Finish |
Pin | Aluminum/304 Stainless Steel | Black |