HG-MH400BL

TABLETOP PIANO HINGE - HG-MH400BL

Product Description
  • Not a load bearing hinge, requires secondary support
Product Specifications
Material
Aluminum, 304 Stainless Steel (PIN)
Finish
Black
Weight of Item (g)
452
Length or Depth of Item when open (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
13.2
Height of Item (in)
0.5625
Width of Item (mm)
400
Width of Item (in)
15.75
Knuckles
3
Holes
8
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

TABLETOP PIANO HINGE - HG-MH800BL

$329.00
TABLETOP PIANO HINGE - HG-MH800BR

$329.00
TABLETOP PIANO HINGE - HG-MH800S

$329.00
TABLETOP PIANO HINGE - HG-MH1100S

$471.00
TABLETOP PIANO HINGE - HG-MH1100BR

$471.00