HG-MH1100S

TABLETOP PIANO HINGE - HG-MH1100S

Product Description
  • Not a load bearing hinge, requires secondary support
Product Specifications
Material
Aluminum, 304 Stainless Steel (PIN)
Finish
Silver
Weight of Item (g)
1236
Length or Depth of Item when open (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
13.2
Height of Item (in)
0.5625
Width of Item (mm)
1100
Width of Item (in)
43.3125
Knuckles
6
Holes
14
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

TABLETOP PIANO HINGE - HG-MH800BL

$329.00
TABLETOP PIANO HINGE - HG-MH800BR

$329.00
TABLETOP PIANO HINGE - HG-MH800S

$329.00
TABLETOP PIANO HINGE - HG-MH1100BR

$471.00
TABLETOP PIANO HINGE - HG-MH400BL

$219.00