SDR-RA80SYN-80

SYNCHRO+SOFTCLOSE SET FOR 80KG - SDR-RA80SYN-80

Product Specifications
Material
Aluminum
Finish
Plain
Weight of Item (g)
2700
Max. Door Width (mm)
1500
Max. Door Width (in)
59.0625
Min. Door Width (mm)
915
Min. Door Width (in)
36
Min. Door Thickness (mm)
27
Min. Door Thickness (in)
1.0625
Max. Door Weight (kg)
80
Max. Door Weight (lbs)
176
Soft Closing
Y
Roller/Bracket Type
Top Surface Mount
Track Installation Type
Ceiling Mount, Wall with Continuous Bracket
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SYNCHRO+SOFTCLOSE SET FOR 40KG - SDR-RA80SYN-40

$1,500.00
UPPER TRACK FOR SDR-RA80 (3000mm) - SDR-RA80-3000

$190.00
UPPER TRACK FOR SDR-RA80 (2000mm) - SDR-RA80-2000

$130.00
SURFACE MOUNT DUAL SOFT CLOSE SLIDING DOOR HARDWARE  - SDR-RA80-SM-DSC

$562.80
RECESS MOUNT DUAL SOFT CLOSE SLIDING DOOR HARDWARE - SDR-RA80-RM-DSC

$591.60