HG-S20-MNSWIVEL TORQUE HINGE

Description

• Rotation angle: 360°
• Free stop function
• Use for: Industrial control panels and monitors
• Note: Initial torque may vary ±20%
• Do not lubricate
• For indoor use only

Specs
ITEM NO.HG-S20-MN
Weight 49 g
Dimensions 56 × 56 × 15.5 mm
RoHS Status

RoHS 3

Overall Length (mm) Width (mm) Height (mm) Weight (g)
56 mm

Components

Component Material Finish
Plate 430 Stainless Steel Barrel Polished
Washer 430 Stainless Steel Barrel Polished
F Plate Bronze
Spring Washer Stainless Steel/Steel (HG-S-12)
Shaft 303 Stainless Steel(HG-S7, S20)
Bush POM (HG-S-34)
Sleeve 303 Stainless Steel (HG-S30, S50)
CAD/BIM Files
Videos
Downloads