HG-S70-75

SWIVEL TORQUE HINGE (75MM CABLE HOLE) - HG-S70-75

Product Description
  • Rotation angle: 36°
  • Free stop function
  • Use for: Industrial control panels and monitors
  • Note: Initial torque may vary ±2%
  • Do not lubricate
  • For indoor use only
Product Specifications
Material
430 Stainless Steel
Finish
Barrel Polished
Weight of Item (g)
580
Length or Depth of Item when closed (mm)
128
Length or Depth of Item when closed (in)
5.0625
Height of Item (mm)
25.7
Height of Item (in)
1.0625
Width of Item (mm)
128
Width of Item (in)
5.0625
Max. Swivelling Torque (kgf-cm/ea)
71.4
Max. Swivelling Torque (lbs-in/ea)
62.118
Min. Swivelling Torque (kgf-cm/ea)
71.4
Min. Swivelling Torque (lbs-in/ea)
62.118
Holes
12
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 machine screw and 5mm fastener
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SWIVEL TORQUE HINGE (75MM CABLE HOLE) - HG-S50-75

$230.00
SWIVEL TORQUE HINGE (34mm CABLE HOLE) - HG-S70-34

$142.00
SWIVEL TORQUE HINGE (50mm CABLE HOLE) - HG-S70-50

$159.00
SWIVEL TORQUE HINGE (12mm CABLE HOLE) - HG-S50-12

$59.00
SWIVEL TORQUE HINGE (21MM CABLE HOLE) - HG-S50-21

$99.00