ITEM NO. | JF-T100 |
Weight | 638 g |
Dimensions | 110 × 80 × 149 mm |
All-Stainless Steel | N |
Are Fasteners Included | Y |
Are Fasteners Required | Y |
For Drywall description | No |
For Drywall | N |
Is Aluminum Extrusion (AS Series)? | N |
Load Capacity (kg) | 40 |
Load Capacity (lbs) | 88 |
Multi-Prong Hook | N |
Range of Motion (degree) | |
Undermount Hook | N |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
106 mm | 80 mm | 149 mm | 638 g |
Components
Component | Material | Finish |
Bracket | Polyacetal (POM) | Black |
Strike | Stainless Steel (SCS13) | Mirror |