Product Specifications
Material
303 Stainless Steel, 304 Stainless Steel
Finish
Mirror, Satin
Weight of Item (g)
70
Length or Depth of Item when closed (mm)
73
Length or Depth of Item when closed (in)
2.875
Height of Item (mm)
75.5
Height of Item (in)
3
Width of Item (mm)
14.5
Width of Item (in)
0.625
Load Capacity (kg)
50
Load Capacity (lbs)
110
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
Y
Range of Motion (degree)
180
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Are Fasteners Required
Y
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files