SWING DOWN MECHANISM
Applications
Specs
ITEM NO. | SLD-3 |
Dimensions | 177.5 × 23.5 × 354 mm |
Door Max. Height (inch) | 15-03-2004 |
Door Max. Height (mm) | 400 |
Door Max. Weight (kg) | 4 |
Door Max. Weight (lbs) | 8.8 |
Door Max. Width (inch) | 35-7/16 |
Door Max. Width (mm) | 900 |
Door Min. Height (inch) | 14-01-2008 |
Door Min. Height (mm) | 360 |
Door Min. Weight (kg) | 3 |
Door Min. Weight (lbs) | 6.6 |
Door Min. Width (inch) | 23-05-2008 |
Door Min. Width (mm) | 600 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
177.5 mm | 23.5 mm | 354 mm |
Components
Component | Material | Finish |
Videos
https://www.youtube.com/embed/NUZAz_B_8Fo